??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23010.0721 Nut for T-slots
HELP_VARIABLE
Company
Halder
Description
EH 23010. - Nuts for T-slots, DIN 508
Bill of material
23010.0721 Nut for T-slots
BESTNR
Ref. No.
23010.0721
AUS
Version
Stainless Steel
D
Thread
M6
N
T-slot size
8 mm
A
7.6 mm
E
13 mm
H
10.0 mm
K
6 mm
DFT
for T-nuts DIN 650
8 mm
PRF
Test load according to DIN 508 F min.
16.0 N*10^3
G
Weight
8.3 g
Embedded user actions